??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS S-T02
HELP_VARIABLE
Company
Balluff
Description
Communication Adapters and Signal Converters
Bill of material
BALLUFF BOS S-T02
VERF
Availability
no more available
BC
Order code
BAE002N
TC
Product identifier
BOS S-T02
PX
Product view
46793_00
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.048 Kg
TRAFFIC
Customs number
85437090
WEBINC
Product group
Signal converter
DESCRIPT
Description
Function = Switching amplifier up to 400 mA, Timer on/off delay, Operating voltage Ub = 10...30 VDC, Digital inputs = NPN, Connection = Connector, M12x1, Connection for sensor = M12x1-Female, 4-pin, Housing material = PBT PA, Dimension = Ø 20 x 60 mm, Ambient temperature = 0...60 °C, IP rating = IP67, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.